POT,1M,3/4W,10%,TP,20TURN
K18446
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Component height in mm | mm |
Is this a Dx part | YES |
MFG 1 Datasheet | N/A |
PCB Assembly Technology | TP |
PCB layout decal | TRIM_43P |
Part risk | Normal |
Power rating in watts | W |
Remarks | N/A |
Resistance Value in Ohms | Ohm |
RoHS compliant | Not compliant |
Schematic device name | POT |
Schematic symbol name | POT_1 |
Tolerance percentage | % |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |