SPRING-55 KVE
K18654
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K18654
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | CHROME SILICON |
| Number of active Coils | 3,03 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 13,4400 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 17,5500 mm |
| Spring, Outside Diameter | N/A |
| Spring, Rate | 6,129 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,5900 mm |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |