Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | Stainless steel | |
| Remarks | N/A | |
| Screw, Drive Type | CROSS RECESSED | CROSS RECESSED |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | PAN HEAD | PAN HEAD |
| Screw, Hex Width | N/A | |
| Screw, Length | 55,0000 | mm |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 2-32 | |
| Thread, Type | PLASTITE | PLASTITE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |