Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | mm |
| Is this a Dx part | YES |
| Lead free status | N/A |
| MFG 1 Datasheet | N/A |
| Moisture sensitivty level | N/A |
| Number of pins | 14 |
| Part risk | Not for production use |
| PCB Assembly Technology | N/A |
| PCB layout decal | CONN_14P_K18919 |
| Peak solder temperature | N/A |
| Pin mapping | N/A |
| Remarks | N/A |
| Schematic device name | JACK14 |
| Schematic symbol name | JACK14 |
| Size/Dimensions | 0.001 |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |