Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | Stainless steel |
| Remarks | 0.375" |
| Size/Dimensions | 0.001 |
| Standard | N/A |
| Standard Class Level | N/A |
| Washer, Inside Diameter | mm |
| Washer, Outside Diameter | mm |
| Washer, Thickness | mm |
| Washer, Type | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |