Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | Not for production use |
| PCB Assembly Technology | SM |
| PCB layout decal | SMD-220 |
| Pin mapping | G,D,S |
| Rated, Current | 18 |
| Remarks | N/A |
| Schematic device name | IRF640STRR |
| Schematic symbol name | XSTR_NFET |
| Temperature Range | N/A |
| TYPE | NFET |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |