Product specifications
Characteristic | Value |
---|---|
Characteristic | ROLL |
Material | STEEL |
Pin, Diameter | mm |
Pin, Length | mm |
Pin, Tolerance Class | N/A |
Remarks | N/A |
Size/Dimensions | 0.001 |
Standard | N/A |
Standard Class Level | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |