Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | MOV/R/_9X_2/_34S/46_FLAT |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | MOV/R/_9X_2/_34S/46 |
| Pin mapping | N/A |
| Remarks | N/A |
| Schematic device name | V36ZA80 |
| Schematic symbol name | VAR |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |