NUT,M5X.8,HEX,ST,ZN,3.8THK
K20205
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | ZINC |
| Material | Steel |
| Nut, Height | 3,800 mm |
| Nut, Hex Width | 8,800 mm |
| Nut, Square Width | N/A |
| Nut, Type | STANDARD HEX |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | M5X.8 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |