SPRING-55,1-11 BAR
K20263
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K20263
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | CHROME SILICON |
| Number of active Coils | 11,20 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 9,9100 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 54,3300 mm |
| Spring, Outside Diameter | N/A |
| Spring, Rate | 8,896 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,0300 mm |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |