SPRING-55,4-19 BAR
K20268
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K20268
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | CHROME SILICON |
| Number of active Coils | 12,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 9,9300 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 55,3700 mm |
| Spring, Outside Diameter | N/A |
| Spring, Rate | 13,345 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,3400 mm |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |