SPRING-100 (11-66 PSI)
K20274
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | CHROME SILICON |
| Number of active Coils | 13,20 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 13,1800 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 60,3300 mm |
| Spring, Outside Diameter | N/A |
| Spring, Rate | 7,513 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,4900 mm |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |