Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Frequency Hz | Hz |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | XTAL/CTSC4/SM |
| Remarks | N/A |
| Schematic device name | XTAL_W_CAPS |
| Schematic symbol name | CRYSTAL_W_CAPS |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |