O-RING,0.290 ID,0.045W,NITRILE 70
K20618
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K20618
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 70 DURO NITRILE |
| O-Ring, Cross Section | 1,1430 mm |
| O-Ring, Inside Diameter | 7,3660 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |