CABLE,FLAT,25P,,4.5IN,TERMINALS-product-details

CABLE,FLAT,25P,,4.5IN,TERMINALS

K20879


Tools

Product specifications

Characteristic
Value
Description
# of conductors25
Alternate PCB layout decalsN/A
Cable typeFLAT
ColorN/A
Component height in mm27,00mm
Is this a Dx partYES
MFG 1 DatasheetN/A
Part riskN/A
PCB layout decalN/A
Pin mappingN/A
RemarksN/A
RoHS compliantN/A
RoHS CompliantN/A
Schematic device nameCABLE25
Schematic symbol nameCABLE25
Wire length in mm152,40mm

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm