ZENER,24V,5W,P6KE24,TP,AX
K21660
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | DIO_AX_150D_500S_46 |
| Pin mapping | A,C |
| Power rating in watts | W |
| Product Status | Do Not Show |
| Remarks | N/A |
| Schematic device name | P6KE24 |
| Schematic symbol name | DIO_ZENER |
| Size/Dimensions | 0.001 |
| Temperature Range | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |