Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Inductance in Henrys | 0 |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | Not recommended for future use |
| PCB Assembly Technology | SM |
| PCB layout decal | ZJYS51R5-2P |
| Rated, Current | 2 |
| Remarks | N/A |
| Schematic device name | CMCHOKE |
| Schematic symbol name | CMCHOKE_B |
| Type | CMCHOKE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |