CAP,TAN,47U,10V,20%,SM,6032-product-details

CAP,TAN,47U,10V,20%,SM,6032

K22756


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
Capacitance value in farads0,0000001000000F
Component height in mm27,00mm
Dielectric type or ratingTAN
Is this a Dx partYES
Lead free statusN/A
MFG 1 DatasheetN/A
Moisture sensitivty levelN/A
Part riskN/A
PCB Assembly TechnologySM
PCB layout decalCAPT6032
Peak solder temperatureN/A
RemarksN/A
Schematic device nameCAP_POLARCAP_POLAR
Schematic symbol nameCAP_POLARCAP_POLAR
Temperature RangeN/A
Terminal finishN/A
Tolerance percentage1,00%

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm