CAP,CER,150P,100V,20%,SM,0805-product-details

CAP,CER,150P,100V,20%,SM,0805

K22979


Tools

Product specifications

Characteristic
Value
Alternate PCB layout decalsN/A
Capacitance value in faradsF
Component height in mmmm
Dielectric type or ratingCER
Is this a Dx partYES
Lead free statusN/A
MFG 1 DatasheetN/A
Moisture sensitivty levelN/A
Part riskN/A
PCB Assembly TechnologySM
PCB layout decalCAP2012
Peak solder temperatureN/A
RemarksN/A
Schematic device nameCAP
Schematic symbol nameCAP
Temperature RangeN/A
Terminal finishN/A
Tolerance percentage%

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm