CONHW,PLUG,CON,AMP,770377-1-product-details

CONHW,PLUG,CON,AMP,770377-1

K23377


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
Component height in mmN/A
DescriptionN/A
Is this a Dx partN/A
MFG 1 DatasheetN/A
Part riskN/A
PCB layout decalN/A
RemarksN/A
Schematic device nameN/A
Schematic symbol nameN/A
TYPEN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm