CONHW,DTWLOCK,PLA,4S,ORG,DEU,W4S-product-details

CONHW,DTWLOCK,PLA,4S,ORG,DEU,W4S

K23513


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
Component height in mmN/A
Is this a Dx partN/A
Lead free statusN/A
MFG 1 DatasheetN/A
Moisture sensitivty levelN/A
Number of pins44
Part riskN/A
PCB Assembly TechnologyN/A
PCB layout decalN/A
Peak solder temperatureN/A
Pin mappingN/A
RemarksN/A
Schematic device nameN/A
Schematic symbol nameN/A
Terminal finishN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm