Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 27,00 | mm |
| Frequency Hz | 32768,0000 | Hz |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | |
| PCB layout decal | XTAL/SMD/ATS-SM | |
| Remarks | N/A | |
| Schematic device name | XTAL | |
| Schematic symbol name | CRYSTAL | CRYSTAL |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |