SETSCR SPECIAL,8-32,.375,BUTTON HD,TORX
K24381
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K24381
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | N/A |
| Remarks | BUTTON HD |
| Screw, Drive Type | TORX |
| Screw, Length | mm |
| Screw, Point Type | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | 8-32 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |