Product specifications
Characteristic | Value |
|---|---|
| Array_Configuration | 4ISO |
| Capacitance value in farads | F |
| Component height in mm | mm |
| Dielectric type or rating | N/A |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | CPAK_3216 |
| Remarks | N/A |
| Schematic device name | CPAK |
| Schematic symbol name | CPAK4ISO8DIP |
| Tolerance percentage | % |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |