RPAK,100,4ISO,5%,SM,CTS742-product-details

RPAK,100,4ISO,5%,SM,CTS742

K24954


Tools

Product specifications

Characteristic
Value
Description
Array_Configuration4ISO
Component height in mm27,00mm
Is this a Dx partYES
MFG 1 DatasheetN/A
Part riskN/A
PCB Assembly TechnologySM
PCB layout decalRPAK_CTS742_8P
Power rating in wattsN/A
RemarksN/A
Resistance Value in Ohms402000,000Ohm
Schematic device nameRPAK4ISO8IC
Schematic symbol nameRPAK4ISO8IC
Tolerance percentage1,00%

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm