Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| Lead free status | N/A | |
| MFG 1 Datasheet | N/A | |
| Moisture sensitivty level | N/A | |
| Number of pins | 10 | 10 |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | CABLE_ASM_10PRIB | |
| Peak solder temperature | N/A | |
| Pin mapping | N/A | |
| Remarks | N/A | |
| RoHS compliant | N/A | |
| RoHS Compliant | N/A | |
| Schematic device name | JACK10 | JACK10 |
| Schematic symbol name | JACK10 | JACK10 |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |