NUT,1/4-28 UNF-3B,HEX
K25440
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K25440
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | N/A |
| Nut, Height | 5,537 mm |
| Nut, Hex Width | 11,125 mm |
| Nut, Square Width | N/A |
| Nut, Type | STANDARD HEX |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | 0.250-28 UNF-3 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |