WASH,M6,INT-LOCK,,ST
K25889
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K25889
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | Steel | |
| Remarks | M6 | M6 |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 6,400 mm | |
| Washer, Outside Diameter | 11,000 mm | |
| Washer, Thickness | 0,700 mm | |
| Washer, Type | INTERNAL TOOTH | INTERNAL TOOTH |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |