RES,1.5K,1/4W,1%,SM,1206-product-details

RES,1.5K,1/4W,1%,SM,1206

K26083


Tools

Product specifications

Characteristic
Value
Alternate PCB layout decalsN/A
Component height in mmmm
Is this a Dx partYES
Lead free statusN/A
MFG 1 DatasheetN/A
Moisture sensitivty levelN/A
Part riskN/A
PCB Assembly TechnologySM
PCB layout decalRES3216
Peak solder temperatureN/A
Power rating in wattsW
RemarksN/A
Resistance Value in OhmsOhm
Schematic device nameRES
Schematic symbol nameRES
Temperature RangeN/A
Terminal finishN/A
Tolerance percentage%

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm