Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | Aluminum | |
| Remarks | N/A | |
| Rivet grip length | 7.95-9.53 | |
| Rivet type | POP | |
| Shank diameter | 2,286 | mm |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |