RPAK,15K,8BUS,5%,SM,2512-product-details

RPAK,15K,8BUS,5%,SM,2512

K26433


Tools

Product specifications

Characteristic
Value
Description
Array_Configuration8BUS
Component height in mm27,00mm
Is this a Dx partYES
MFG 1 DatasheetN/A
Part riskN/A
PCB Assembly TechnologySM
PCB layout decalRPAK_CTS745_10P
Power rating in wattsN/A
RemarksN/A
Resistance Value in Ohms402000,000Ohm
Schematic device nameRPAK8BUS10IC
Schematic symbol nameRPAK8BUS10IC_2COM
Tolerance percentage1,00%

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm