RPAK,1K,8ISO,5%,SM,2506-product-details

RPAK,1K,8ISO,5%,SM,2506

K26527


Tools

Product specifications

Characteristic
Value
Description
Array_Configuration8ISO
Component height in mm27,00mm
Is this a Dx partYES
MFG 1 DatasheetN/A
Part riskN/A
PCB Assembly TechnologySM
PCB layout decalRPAK_CTS742_16P
Power rating in wattsN/A
RemarksN/A
Resistance Value in Ohms402000,000Ohm
Schematic device nameRPAK8ISO16IC
Schematic symbol nameRPAK8ISO16IC
Tolerance percentage1,00%

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm