Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Inductance in Henrys | 0.000033 |
| Is this a Dx part | YES |
| MFG 1 Datasheet | SCHOTT_34604.PDF |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | COIL/K26755 |
| Rated, Current | 2.7A |
| Remarks | N/A |
| RoHS compliant | N/A |
| RoHS Compliant | N/A |
| Schematic device name | COIL_K26755 |
| Schematic symbol name | COIL_K26755 |
| Type | TOROID |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |