Product specifications
Characteristic | Value |
|---|---|
| Characteristic | ZINC |
| Material | Steel |
| Nut, Height | N/A |
| Nut, Hex Width | N/A |
| Nut, Square Width | N/A |
| Nut, Type | LOCK |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | 6-32 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |