5MM SHORT,KOENIG PLUG,SK-550-050
K27810
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K27810
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material, O-Ring | N/A | |
| Material, Plug | STEEL | STEEL |
| O-Ring, Assembled | NO | NO |
| Plug, Drive Type | MANDREL EXPANSION | MANDREL EXPA |
| Plug, Head Diameter | 5,00 mm | |
| Plug, Head Height | N/A | |
| Plug, Head Type | N/A | |
| Plug, Hex Width | N/A | |
| Plug, Length | N/A | |
| Remarks | EXP PLUG | EXP PLUG |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | N/A | |
| Thread, Type | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |