Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | ALUMINUM | ALUMINUM |
| Remarks | N/A | |
| Rivet grip length | 3.18-9.53 | 3.18-9.53 |
| Rivet type | POP | POP |
| Shank diameter | 3,175 mm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |