Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 26,67 mm | |
| Contact Configuration | 1P1T | 1P1T |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | TP |
| PCB layout decal | N/A | |
| Rated, Current | 10 | 10 |
| Remarks | N/A | |
| Schematic device name | SSRELAY_1P1T_CRY | SSRELAY_1P1T_ |
| Schematic symbol name | SSRELAY_1P1T_CRY | SSRELAY_1P1T_ |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |