Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
K30000
TUBING,BRAID,.375,BLK,69.00,POL,11166436
K30000
Where to buy
Export PDF
Tools
Add to comparison
K30000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Characteristic
WOVEN
WOVEN
Color
N/A
Material
N/A
Remarks
N/A
Tubing diameter in mm
9,525 mm
Tubing length in mm
N/A
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm