Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | ALUMINUM |
| Remarks | N/A |
| Size/Dimensions | 0.001 |
| Spacer Hex width in mm | N/A |
| Spacer inside diameter in mm | mm |
| Spacer length in mm | mm |
| Spacer outside diameter in mm | mm |
| Thread, Size | N/A |
| Type of spacer | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |