Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | AUIPS1031.PDF |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | D2PAK |
| Pin mapping | G,S,D |
| Rated, Current | 8 |
| Remarks | N/A |
| Schematic device name | AUIPS1031 |
| Schematic symbol name | XSTR_NFET_DIO |
| Size/Dimensions | 0.001 |
| Temperature Range | N/A |
| Type | TFET |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |