CONN,J,16P,AMPH,93-570127-16P
K30521
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K30521
Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | N/A |
| Is this a Dx part | YES |
| Lead free status | N/A |
| MFG 1 Datasheet | N/A |
| Moisture sensitivty level | N/A |
| Number of pins | 16 |
| Part risk | Not recommended for future use |
| PCB Assembly Technology | N/A |
| PCB layout decal | CONN_20-16P_PT02 |
| Peak solder temperature | N/A |
| Pin mapping | A,B,C,D,E,F,G,H,J,K,L,M,N,P,R, |
| Remarks | N/A |
| Schematic device name | JACK16 |
| Schematic symbol name | JACK16A |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |