Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Capacitance value in farads | 0,0000001000000 | F |
| Component height in mm | 27,00 | mm |
| Dielectric type or rating | ELE | |
| Is this a Dx part | YES | |
| Lead free status | N/A | |
| MFG 1 Datasheet | N/A | |
| Moisture sensitivty level | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | CAP-P/R/650D/_3S/42_3PIN | |
| Peak solder temperature | N/A | |
| Remarks | N/A | |
| RoHS compliant | Compliant | |
| RoHS Compliant | COMPLIANT | Compliant |
| Schematic device name | CAP_POLAR_3P | |
| Schematic symbol name | CAP_POLAR_3P | |
| Size/Dimensions | 0.001 | |
| Temperature Range | N/A | |
| Terminal finish | N/A | |
| Tolerance percentage | 1,00 | % |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |