STANDOFF,LOCKING,PLASTIC,0.121X0.750LNG
K32173
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K32173
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | NYLON | NYLON |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Spacer Hex width in mm | N/A | |
| Spacer inside diameter in mm | N/A | |
| Spacer length in mm | 19,050 mm | |
| Spacer outside diameter in mm | N/A | |
| Thread, Size | N/A | |
| Type of spacer | ROUND SNAP IN | ROUND SNAP IN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |