SPRING,COMP,1.46X1.25,SS,120,.085 NOM
K32175
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K32175
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | STAINLESS STEE |
| Number of active Coils | N/A |
| Remarks | N/A |
| Size/Dimensions | 0.001 |
| Spring, Inside Diameter | N/A |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 31,7500 mm |
| Spring, Outside Diameter | 37,0800 mm |
| Spring, Rate | 2,102 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,1600 mm |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |