Product specifications
Characteristic | Value |
---|---|
Characteristic | ZINC |
Material | Steel |
Remarks | N/A |
Standard | N/A |
Standard Class Level | N/A |
Washer, Inside Diameter | 20,574 mm |
Washer, Outside Diameter | 37,338 mm |
Washer, Thickness | 3,050 mm |
Washer, Type | FLAT |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |