Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 5,94 PC | |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Spring, Inside Diameter | 10,2900 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 36,4000 mm | |
| Spring, Outside Diameter | N/A | |
| Spring, Rate | 0,366 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,7400 mm | |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |