O-RING.103X.424 NBR/NITRILE,70 DURO
K32483
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Characteristic | N/A |
Material | 70 DURO NITRILE |
O-Ring, Cross Section | 2,6162 mm |
O-Ring, Inside Diameter | 10,7696 mm |
Remarks | N/A |
Standard | N/A |
Standard Class Level | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |