POT,10K,5W,PNL,10%,300DEG-product-details

POT,10K,5W,PNL,10%,300DEG

K32689


Tools

Product specifications

Characteristic
Value
Description
Component height in mm27,00mm
Is this a Dx partYES
MFG 1 DatasheetN/A
Part riskN/A
PCB layout decalN/A
Power rating in watts0,062W
RemarksN/A
Resistance Value in Ohms402000,000Ohm
Schematic device namePOT
Schematic symbol namePOT_1
Size/Dimensions0.001
Tolerance percentage1,00%

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm