Product specifications
Characteristic | Value |
|---|---|
| # of conductors | 6 |
| Alternate PCB layout decals | N/A |
| Cable type | FLAT |
| Color | N/A |
| Component height in mm | 20,00 mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB layout decal | CABLE_FLAT_6 |
| Pin mapping | A1,B1,A2,B2,A3,B3,A4,B4,A5,B5, |
| Remarks | N/A |
| RoHS compliant | N/A |
| RoHS Compliant | N/A |
| Schematic device name | CABLE6 |
| Schematic symbol name | CABLE6 |
| Wire length in mm | 76,20 mm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |