Product specifications
Characteristic | Value |
---|---|
Alternate PCB layout decals | N/A |
Component height in mm | mm |
Is this a Dx part | YES |
LED intensity in mcd | 40 |
MFG 1 Datasheet | N/A |
PCB Assembly Technology | SM |
PCB layout decal | LED_CONTROLLERS |
Part risk | N/A |
Pin mapping | A,C,NC |
Rated, Current | .025 |
Remarks | N/A |
Schematic device name | DIO_LED_NC |
Schematic symbol name | DIO_LED_NC |
Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |